0

Rocker, 2-gang with 2 arrow symbols

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
pure white
3294 66
16.70
4010337041528
1
13
anthracite (lacquered)
3294 67
20.21
4010337041535
1
13
colour aluminium (lacquered)
3294 65
20.21
4010337041511
1
13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

pure white
EAN 4010337041528
Item no. 3294 66PU 1
GBP 16.70PS 13
anthracite (lacquered)
EAN 4010337041535
Item no. 3294 67PU 1
GBP 20.21PS 13
colour aluminium (lacquered)
EAN 4010337041511
Item no. 3294 65PU 1
GBP 20.21PS 13

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Water-protected flush-mounted IP44

Dimensions

Width67.00 mm
Height67.00 mm

More links

Link to the switch overview tool order numbers old/new
More

Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database