Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal
pure white matt (lacquered)
3140 72
83.11
4010337115403
1
11
anthracite (lacquered)
3140 73
83.11
4010337115373
1
11
black matt (lacquered)
3140 74
83.11
4010337115410
1
11
grey matt (lacquered)
3140 76
83.11
4010337115380
1
11
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Further versions are available upon request.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database