0

DCS-IP gateway

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
5 licenses
2621 97
646.31
4010337125211
1
10
10 licenses
2621 98
683.91
4010337125228
1
10
20 licenses
2621 99
760.06
4010337125235
1
10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

5 licenses
EAN 4010337125211
Item no. 2621 97PU 1
GBP 646.31PS 10
10 licenses
EAN 4010337125228
Item no. 2621 98PU 1
GBP 683.91PS 10
20 licenses
EAN 4010337125235
Item no. 2621 99PU 1
GBP 760.06PS 10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

DCS mobile

  • Integration of mobile devices with Android or iOs operating system into the Gira door communication system.
  • Gira DCS mobile App is available in the App Store for iOS and Android.
  • For mobile access, communication is encrypted via the integrated Secure Data Access protocol, which is also used for the Gira S1.

DCS communicator

  • The “DCS communicator” software allows standard computers and PC-based operating devices to be used as a home station via the network connection.
  • The DCS communicator provides all the functions of a video home station, e.g. accepting conversations, switching lights (in combination with a switching actuator) and opening the door.
  • The connection to the Gira HomeServer or Gira FacilityServer by means of a plug-in enables its display in the Gira interface.
  • Logic nodes enable new application options to be realised, such as access control using the Gira Keyless In products.

Start-up

  • The start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Edge, Opera, Safari, Chrome).

Technical data

Power supplyDC 24 V ± 5 % (via additional power supply)
Power consumption
Conversation mode5.0 W
Standby1.6 W
Connections
Power supply2 x screw terminal
2-wire bus OUT2 x screw terminal
2-wire bus IN2 x screw terminal
Network connection1 x RJ45, 10/100 Mbit
Supported resolutionCIF with standard image resolution
Ambient temperature-5 °C to +50 °C

Notes

  • The following licence models are available:
    - 2621 97: 5 simultaneously active DCS communicators
    - 2621 98: 10 simultaneously active DCS communicators
    - 2621 99: 20 simultaneously active DCS communicators
  • With license models, please note that the DCS communicator may be installed on any number of end devices. The number specified in the licence model only specifies the number of simultaneously registered DCS communicators.
  • The additional power supply for door communication is required to supply power to the DCS-IP-gateway.
  • The DCS IP gateway is started up via a web interface. For start-up via a web interface, the start-up computer must have a current browser (e. g. Mozilla Firefox, Microsoft Internet Explorer, Opera, Safari, Chrome).
  • Integration of standard external IP cameras in the H.264 standard (all profiles).

Dimensions

Modular widths (MW)6
Width108.00 mm
Height76.00 mm
Depth91.00 mm

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Data sheet

Advertisement text

DCS Communicator

Operating instructions (master copy)

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

PDF, 251.43 KB

Download
DCS IP gateway (2nd generation)

Operating Instructions

Item no. 2621 97 2621 98 2621 99

PDF, 832.17 KB

Download
DCS IP gateway 2nd generation

Firmware-Update Note: The ZIP file must be unpacked before the firmware update.

Item no. 2621 97 2621 98 2621 99

ZIP, 110.95 MB

Version: 06.02.00.00

Download
DCS-IP gateway

PSTI Statement of Compliance

Item no. 2621 97 2621 98 2621 99

PDF, 281.38 KB

Download
DCS-IP gateway

EC Declaration of conformity

Item no. 2621 97 2621 98 2621 99

PDF, 180.25 KB

Download
DCS-IP-gateway Finder (V 1.1.2)

Windows version of the DCS-IP-gateway Finder.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

EXE, 5.76 MB

Version: 1.1.2

Download
DCS-IP-gateway Finder (V 1.1.3)

MAC OS version of the DCS-IP-gateway Finder. Note: The ZIP file must be extracted prior to installation.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 12.12 MB

Version: 1.1.3

Download
HomeServer transfer parameters for controlling the DCS Communicator

The DCS Communicator PlugIn Client in the Quad Client calls up the file „TKS-Communicator.exe“ via a parameter transfer. The events are controlled via UDP telegrams.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

PDF, 52.15 KB

Download
Setting up mobile call forwarding

This document describes how to set up mobile call forwarding for a door call using the Gira DCS IP gateway and the "Gira DCS mobile" app.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

PDF, 1.34 MB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Inbetriebnahme-Beispiele IP-Kamera

Beispielkonfigurationen handelsüblicher IP-Kameras für den Betrieb mit dem TKS-IP-Gateway.

Item no. 2621 97 2621 98 2621 99

PDF, 113.3 KB

Download
Inbetriebnahme-Beispiele IP-Telefon

Beispielkonfiugrationen handelsüblicher IP-Telefone für den Betrieb mit dem TKS-IP-Gateway.

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

PDF, 5.64 MB

Download
Logikmodul Ansage senden

HomeServer Logikmodul "Sprachansage senden".

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 5.63 KB

Version: 1

Download
Logikmodul Statusrückmeldung Ansage

HomeServer Logikmodul "Status Ansage auswerten"

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 6 KB

Version: 1

Download
Logikmodul Statusrückmeldung JPEG-Bildabruf

HomeServer Logikmodul "Status JPEG-Abruf auswerten".

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 12.5 KB

Version: 1

Download
Logikmodul Statusrückmeldung Türöffnerautomatik

HomeServer Logikmodul "Status Türöffnerautomatik auswerten".

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 11.76 KB

Version: 1

Download
Logikmodul Statusrückmeldung Weiterleitung

HomeServer Logikmodul "Status Weiterleitung auswerten".

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 6.04 KB

Version: 1

Download
Logikmodul Türöffnerautomatik

HomeServer Logikmodul "Türöffnerautomatik einschalten / ausschalten / abfragen".

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 11.12 KB

Version: 1

Download
Logikmodul Weiterleitung setzen/abfragen

HomeServer Logikmodul "Weiterleitung senden".

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 5.56 KB

Version: 1

Download
TKS-IP-Gateway

Anwendungsbeispiel JPEG-Abruf

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 550.18 KB

Version: 1.0

Download
TKS-IP-Gateway

Anwendungsbeispiel Türöffnerautomatik automatisch aktivieren

Item no. 2620 97 2620 98 2620 99 2621 97 2621 98 2621 99

ZIP, 584.77 KB

Version: 1.0

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database