Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
cream white glossy
EAN 4010337463825
Item no. 2421 01PU 1
GBP 90.65PS 02
pure white glossy
EAN 4010337463832
Item no. 2421 03PU 1
GBP 90.65PS 02
pure white matt
EAN 4010337463849
Item no. 2421 27PU 1
GBP 90.65PS 02
anthracite
EAN 4010337463856
Item no. 2421 28PU 1
GBP 93.20PS 02
colour aluminium (lacquered)
EAN 4010337463870
Item no. 2421 26PU 1
GBP 97.10PS 02
black matt (lacquered)
EAN 4010337037088
Item no. 2421 005PU -
-PS -
grey matt (lacquered)
EAN 4010337084136
Item no. 2421 015PU -
-PS -
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
Features
Wireless transmitter for transmitting switching, dimming and blind commands to wireless receivers in the EnOcean wireless system.
Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
Encrypted or unencrypted wireless transmission possible.
Technical data
Wireless frequency
868.3 MHz
Range
in free field
up to 300 m
in buildings
approx. 30 m
Ambient temperature
-25 °C to +65 °C
Humidity
0 to 95 % (without condensation)
Notes
Mounting on device box or on smooth, level surfaces using screws or adhesives.
This product cannot be used with eNet. Gira EnOcean transmitters are compatible with third-party actuators.
Scope of delivery
Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.