0

Profile 55 with angled mounting bracket 5-gang 600mm

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
aluminium pure white glossy (lacquered)
1195 27
198.58
4010337195276
1
17
aluminium
1195 26
179.41
4010337195269
1
17

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

aluminium pure white glossy (lacquered)
EAN 4010337195276
Item no. 1195 27PU 1
GBP 198.58PS 17
aluminium
EAN 4010337195269
Item no. 1195 26PU 1
GBP 179.41PS 17

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Installation profile of aluminium for horizontal and vertical installation.
  • With cable and duct inlet. The cable entry can be flush-mounted or surface-mounted.
  • Simplified installation due to clippable inserts.

Notes

  • With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally drip-proof (IP21) on the wall in conjunction with these housings.
  • Key switches and three-stage switches cannot be installed in this housing.
  • Using the angled mounting bracket or base feet, the Profile 55 can be installed as a table-top housing, as well as under hanging cabinets or in corners.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database