0

Gira E2 cover frame with inscription space pure white glossy

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1091 29
10.68
4010337084068
1/10
01
2-gang horizontal
1092 29
16.97
4010337084129
1/10
01
2-gang vertical
1102 29
16.97
4010337084150
1/10
01
3-gang horizontal
1093 29
28.58
4010337084198
1/5
01
3-gang vertical
1103 29
28.58
4010337084235
1/5
01
4-gang horizontal
1094 29
43.01
4010337084273
1/5
01
4-gang vertical
1114 29
43.01
4010337084310
1/5
01
5-gang horizontal
1095 29
61.62
4010337084396
1/5
01
5-gang vertical
1115 29
61.62
4010337084358
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337084068
Item no. 1091 29PU 1/10
GBP 10.68PS 01
2-gang horizontal
EAN 4010337084129
Item no. 1092 29PU 1/10
GBP 16.97PS 01
2-gang vertical
EAN 4010337084150
Item no. 1102 29PU 1/10
GBP 16.97PS 01
3-gang horizontal
EAN 4010337084198
Item no. 1093 29PU 1/5
GBP 28.58PS 01
3-gang vertical
EAN 4010337084235
Item no. 1103 29PU 1/5
GBP 28.58PS 01
4-gang horizontal
EAN 4010337084273
Item no. 1094 29PU 1/5
GBP 43.01PS 01
4-gang vertical
EAN 4010337084310
Item no. 1114 29PU 1/5
GBP 43.01PS 01
5-gang horizontal
EAN 4010337084396
Item no. 1095 29PU 1/5
GBP 61.62PS 01
5-gang vertical
EAN 4010337084358
Item no. 1115 29PU 1/5
GBP 61.62PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: surface-mounted housing with flat design, surface-mounted housing.

Dimensions

Width80.80 mm
Height294.70 mm
Depth9.30 mm

More links

Gira E2 - Highly reduced design
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira E2

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 329.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database