Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Spray-proof.
Frames with transparent view window for inscription.
Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
Notes
Not to be used with: surface-mounted housing with flat design, surface-mounted housing.
Dimensions
Width
80.70 mm
Height
151.80 mm
Depth
11.40 mm
More links
Gira Standard 55 - Range of functions in the basic installation More