0

Gira Standard 55 cover frame with inscription space cream white glossy

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
1091 01
6.64
4010337091011
1/10
01
2-gang horizontal
1092 01
12.32
4010337092018
1/10
01
2-gang vertical
1102 01
12.32
4010337102014
1/10
01
3-gang horizontal
1093 01
19.40
4010337093015
1/5
01
3-gang vertical
1103 01
19.40
4010337103011
1/5
01
4-gang horizontal
1094 01
28.27
4010337094012
1/5
01
4-gang vertical
1114 01
28.27
4010337008903
1/5
01
5-gang horizontal
1095 01
42.50
4010337095019
1/5
01
5-gang vertical
1115 01
42.50
4010337115014
1/5
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

1-gang
EAN 4010337091011
Item no. 1091 01PU 1/10
GBP 6.64PS 01
2-gang horizontal
EAN 4010337092018
Item no. 1092 01PU 1/10
GBP 12.32PS 01
2-gang vertical
EAN 4010337102014
Item no. 1102 01PU 1/10
GBP 12.32PS 01
3-gang horizontal
EAN 4010337093015
Item no. 1093 01PU 1/5
GBP 19.40PS 01
3-gang vertical
EAN 4010337103011
Item no. 1103 01PU 1/5
GBP 19.40PS 01
4-gang horizontal
EAN 4010337094012
Item no. 1094 01PU 1/5
GBP 28.27PS 01
4-gang vertical
EAN 4010337008903
Item no. 1114 01PU 1/5
GBP 28.27PS 01
5-gang horizontal
EAN 4010337095019
Item no. 1095 01PU 1/5
GBP 42.50PS 01
5-gang vertical
EAN 4010337115014
Item no. 1115 01PU 1/5
GBP 42.50PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.

Notes

  • Not to be used with: sealing kit IP44, surface-mounted housing with flat design, surface-mounted housing.

More links

Gira Standard 55 - Range of functions in the basic installation
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira Standard 55

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 327.2 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database