Gira Standard 55 cover frame cream white glossy
1-gang
0211 01
2.89
4010337211013
1/10/100
21
2-gang
0212 01
4.93
4010337212010
1/10/100
21
2-gang, without crossbar
1002 01
3.65
4010337002017
1/10
01
3-gang
0213 01
8.69
4010337213017
1/10/100
01
4-gang
0214 01
15.04
4010337214014
1/5
01
5-gang
0215 01
24.74
4010337215011
1/5
01
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 80.70 mm |
| Height | 151.80 mm |
| Depth | 11.40 mm |
More links
Gira Standard 55 - Range of functions in the basic installation
More
Revit file for BIM (Building information modeling)
Item no. 100201
RFA, 336 KB
IFC file for BIM (Building information modeling)
Item no. 100201
IFC, 82.27 KB
Cover frame
Cleaning and care.
Gira Standard 55
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database