0

Old - Rocker with large inscription space and symbol Bell

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0679 01
0.00
4010337679011
1
pure white glossy
0679 03
0.00
4010337679035
1/5
pure white matt
0679 27
0.00
4010337679271
1/5
anthracite
0679 28
0.00
4010337679288
1
colour aluminium
0679 26
0.00
4010337679264
1
black matt
0679 005
0.00
4010337038177
1

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

cream white glossy
EAN 4010337679011
Item no. 0679 01PU 1
GBP 0.00PS
pure white glossy
EAN 4010337679035
Item no. 0679 03PU 1/5
GBP 0.00PS
pure white matt
EAN 4010337679271
Item no. 0679 27PU 1/5
GBP 0.00PS
anthracite
EAN 4010337679288
Item no. 0679 28PU 1
GBP 0.00PS
colour aluminium
EAN 4010337679264
Item no. 0679 26PU 1
GBP 0.00PS
black matt
EAN 4010337038177
Item no. 0679 005PU 1
GBP 0.00PS

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Necessary accessories

Optional accessories

Technical data

Dimensions
Inscription spaceB 37 x H 47 mm

Notes

  • Subject to availability.

Scope of delivery

  • Blank inscription label enclosed.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database