0

Old - Rocker with large inscription space

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0676 01
0.00
4010337676010
1
pure white glossy
0676 03
0.00
4010337676034
1/5
pure white matt
0676 27
0.00
4010337676270
1/5
anthracite
0676 28
0.00
4010337676287
1
colour aluminium
0676 26
0.00
4010337676263
1
black matt
0676 005
0.00
4010337038160
1

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

cream white glossy
EAN 4010337676010
Item no. 0676 01PU 1
GBP 0.00PS
pure white glossy
EAN 4010337676034
Item no. 0676 03PU 1/5
GBP 0.00PS
pure white matt
EAN 4010337676270
Item no. 0676 27PU 1/5
GBP 0.00PS
anthracite
EAN 4010337676287
Item no. 0676 28PU 1
GBP 0.00PS
colour aluminium
EAN 4010337676263
Item no. 0676 26PU 1
GBP 0.00PS
black matt
EAN 4010337038160
Item no. 0676 005PU 1
GBP 0.00PS

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Technical data

Dimensions
Inscription spaceB 37 x H 47 mm

Scope of delivery

  • Blank inscription label enclosed.
  • Inscription labels with symbols “Light”, “Call button” and “Door” are enclosed.
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database