Call module with red LED signal light, integrated zero-voltage contact, optionally switchable buzzer (continuous tone) and the option of setting a flashing light or continuous light.
Pull-cord button with 2.5 m long pull cord with red handle and reassurance light in the button housing, suitable for wall and ceiling mounting.
Switch-off button with green switch-off key.
Flush-mounted power supply unit 250 mA.
The call set can be optionally upgraded with a duty room unit with an integrated sound generator for acoustic call signalling, green presence button with presence light, and yellow buzzer switch-off button.
Technical data
Power supply
Input voltage
AC 100 to 240 V, 50 to 60 Hz
Input current
180 mA
Output voltage
DC 24 V
Output current
250 mA
Ambient temperature
+ 5 °C to + 40 °C
Length of pull cord
2.5 m
Installation
Device boxes
Notes
For installation in accordance with DIN VDE 0834, use an uninterruptible power supply.
The components for upgrading the emergency set can be purchased individually.