0

Old - Rocker with inscription space

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
0299 01
0.00
4010337299011
1/10
pure white glossy
0299 03
0.00
4010337299035
1/10
pure white matt
0299 27
0.00
4010337299271
1/10
anthracite
0299 28
0.00
4010337299288
1/10
colour aluminium (lacquered)
0299 26
0.00
4010337299264
1
black matt (lacquered)
0299 005
0.00
4010337038122
1
grey matt (lacquered)
0299 015
0.00
4010337080718
1
stainless steel
0299 600
0.00
4010337021711
1

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Successor item:

cream white glossy
EAN 4010337299011
Item no. 0299 01PU 1/10
GBP 0.00PS
pure white glossy
EAN 4010337299035
Item no. 0299 03PU 1/10
GBP 0.00PS
pure white matt
EAN 4010337299271
Item no. 0299 27PU 1/10
GBP 0.00PS
anthracite
EAN 4010337299288
Item no. 0299 28PU 1/10
GBP 0.00PS
colour aluminium (lacquered)
EAN 4010337299264
Item no. 0299 26PU 1
GBP 0.00PS
black matt (lacquered)
EAN 4010337038122
Item no. 0299 005PU 1
GBP 0.00PS
grey matt (lacquered)
EAN 4010337080718
Item no. 0299 015PU 1
GBP 0.00PS
stainless steel
EAN 4010337021711
Item no. 0299 600PU 1
GBP 0.00PS

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Successor item:

Notes

  • Subject to availability.

Scope of delivery

  • Blank inscription label enclosed.
  • Inscription labels with symbols “Light”, “Call button” and “Door” are enclosed.

Dimensions

Width55.00 mm
Height55.00 mm
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database