0

Set with adapters for cable entry

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
grey
0007 30
3.48
4010337007302
1/10
14

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

grey
EAN 4010337007302
Item no. 0007 30PU 1/10
GBP 3.48PS 14

Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.

Scope of delivery

  • Includes cable entries for:
    - 15 x 15 mm channel
    - 15 x 30 mm channel
    - tube up to Ø 20 mm
    - 2-gang (twin entry)
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 000730

RFA, 564 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 000730

IFC, 104.45 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database