Room temperature controller insert 24 V~ with NC or NO contact, 1-way switch and control light
2473 00
70.56
4010337104391
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Optional accessories
Heating, ventilation, air conditioning
Features
Control of electrothermal servos for 24 V~. Control of room temperature in closed rooms. Manual switch-off of temperature control. Input terminal for activating the cooling temperature (ECO) with the master clock. Input terminal for activating cooling mode with central control. Internal temperature sensor. Frost protection function. Temperature drop detection (calls up the frost protection temperature when the window is opened). Output signal: Pulse width modulation (PWM) or two-point control (On/Off). Adaptation to valves (normally open or normally closed). Offset setting (correction value for the measured temperature). Setting range of the room temperature can be limited with setting rings. Valve protection function (opening and closing of the valve once a week).
Technical data
| Rated voltage | AC 24 V SELV (± 10%), 50/60 Hz |
| Standby | < 0.1 W |
| Connected load | Max. 24 W |
| Number of servos | 1 to 5Thermal servo 24 V~ Gira order no.: 2179 00In the case of other drives, it is essential to note the switch-on current, max. 3 drives! |
| Installation | in device box in accordance with DIN 49073 |
| Cable length, inputs | Max. 100 m |
| Ambient temperature | -5 to +45 °C |
Room temperature controller insert 24 V~ with NC contact or NO contact, 1-way switch and control light
Operating instructions.
Item no. 2473 00
PDF, 1.04 MB
Room temperature controller insert 24 V~ with NC or NO contact, 1-way switch and control light
EC Declaration of conformity
Item no. 2473 00
PDF, 174.51 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database