British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker and control light Circuit breaker, 2-pole
cream white glossy
2834 01
42.23
4010337078814
1/10
29
pure white glossy
2834 03
42.23
4010337078821
1/10
29
anthracite
2834 28
42.69
4010337078845
1/10
29
colour aluminium
2834 26
45.49
4010337078838
1/10
29
black matt
2834 005
45.49
4010337038573
1/10
29
grey matt
2834 015
45.49
4010337087137
1/10
29
stainless steel
2834 600
51.95
4010337022305
1/10
29
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Technical data
| Installation depth | 24 mm |
| Connection cross section |
| for conductors up to | 2 x 4 mm² or1 x 6 mm² |
Notes
For screw attachment only.
Revit file for BIM (Building information modeling)
Item no. 283428
RFA, 628 KB
IFC file for BIM (Building information modeling)
Item no. 283428
IFC, 27.33 KB
British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker and control light Circuit breaker, 2-pole
EC Declaration of conformity
Item no. 2834 005
2834 01
2834 015
2834 03
2834 26
2834 28
2834 600
2836 005
2836 01
2836 015
2836 03
2836 26
2836 28
2836 600
PDF, 150.83 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database