Speaker flush-mounted radio IP System 55
cream white glossy
2282 01
25.60
4010337076230
1
03
pure white glossy
2282 03
25.60
4010337076247
1
03
pure white matt
2282 27
25.60
4010337076254
1
03
anthracite
2282 28
27.56
4010337076261
1
03
colour aluminium (lacquered)
2282 26
30.02
4010337076162
1
03
black matt (lacquered)
2282 005
30.02
4010337037286
1
03
grey matt (lacquered)
2282 015
30.02
4010337083931
1
03
stainless steel
2282 600
34.45
4010337032861
1
03
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Necessary accessories
One of the following items:
Audio systems
Features
Speaker for connection to the Gira flush-mounted radio.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| Speaker/AUX connection | 1.5 mm² |
| Impedance | 8 Ω |
| Ambient temperature | -5 °C to +50 °C |
Revit file for BIM (Building information modeling)
Item no. 2282005
RFA, 564 KB
IFC file for BIM (Building information modeling)
Item no. 2282005
IFC, 27.27 KB
RDS flush-mounted radio
Operating instructions.
Item no. 2280 ..
2284 ..
PDF, 159.13 KB
RDS flush-mounted radio with a speaker
EC Declaration of conformity
Item no. 0495 72
2280 005
2280 01
2280 015
2280 03
2280 05
2280 26
2280 27
2280 28
2280 112
2280 600
2282 005
2282 01
2282 015
2282 03
2282 05
2282 26
2282 27
2282 28
2282 70
2282 72
2282 73
2282 74
2282 76
2282 112
2282 600
2480 01
2480 03
2480 05
2480 26
2481 00
2482 00
PDF, 174.16 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database