0

Switching actuator, 2-gang 16 A with manual actuation for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
1040 00
191.70
4010337058359
1
26

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

DRA
EAN 4010337058359
Item no. 1040 00PU 1
GBP 191.70PS 26

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Features

  • Manual actuation of the relay separately from the bus or the switching position indication.
  • NO contact or NC contact operation.
  • Central switching function.
  • Group feedback for reduction of bus load.
  • Active or passive (object can be read out) cyclical feedback function.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Logical linking function for each output.
  • Blocking function can be parametrised for each channel. As an alternative, forced setting function for each output.
  • Time functions (switch-on and switch-off delay, staircase light function – also with pre-warning function).
  • Integration in light scenes is possible, eight internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.
  • Elapsed-hours meter as forward/backward counter with limit function (limit can be changed via bus) can be activated for each output.
  • Input monitoring for cyclical updating with safety setting.
  • Reactions in case of bus voltage failure and restoration can be set for each channel following an ETS programming process.
  • Independent switching of the two outputs.

Technical data

KNX mediumTP256
Connections
KNXConnection and junction terminal
LoadScrew terminals
Relay
Quantity2
Contact1 x zero-voltage NO contact each, flip-flop
Switching capacity
AC 230 V16 A / AC1 or 10 A / AC3
AC 400 V10 A / AC1 or 6 A / AC3
DC16 A/24 V
Maximum switch-on current400 A, 150 µs, 200 A, 600 µs
Connected load
Ohmic load3600 W
Capacitive load 230 V AC16 A, max. 140 µF
Light bulbs2500 W
HV halogen lamps2500 W
Wound electronic transformer1200 VA
Tronic transformer1500 W
Fluorescent lamps, uncompensated2500 VA
Fluorescent lamps,lead-lag circuit2300 VA
Fluorescent lamps, parallel-compensated1300 VA
Mercury-vapour lamps, uncompensated2000 W
Mercury-vapour lamps, parallel-compensated2000 W
Connection cross sectionMax. 4 mm²

Notes

  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)4
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 104000

RFA, 476 KB

Download
IFC file for BIM (Building information modeling)

Item no. 104000

IFC, 163.17 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Switching actuator, 2-gang 16 A with manual actuation for KNX

PSTI Statement of Compliance

Item no. 1040 00

PDF, 280.03 KB

Download
Switching actuator, 2-gang 16 A with manual actuation for KNX

EC Declaration of conformity

Item no. 1040 00

PDF, 160.24 KB

Download
Switching actuator, 2-gang, with manual activation 16 A

Technical documentation.

Item no. 1040 00

PDF, 428.41 KB

Download
Switching actuator, 2-gang, with manual activation 16 A

Product database from ETS2

Item no. 1040 00

VD2, 105.1 KB

Download
Switching actuator, 2-gang, with manual activation 16 A

Product database from ETS3

Item no. 1040 00

VD4, 106.78 KB

Download
Switching actuator, 2-gang/4-gang/8-gang, 16 A and 4-gang/8-gang, 16 A C load

Operating manual.

Item no. 1004 00 1006 00 1040 00 1045 00 1046 00

PDF, 319.02 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database