The PIR motion detector consists of three passive infrared (PIR) sensors with integrated brightness sensor, integrated IR receiver and integrated red light emitting diode (LED) for indicating movements detected in test mode.
Two separate light outputs.
Light output: Switching, dimming value transmitter, and light scene auxiliary unit can be parameterised. Fully automatic operating mode (automatic on or off) or semi-automatic (manual on, automatic off). Delay time can be set or dynamic delay time can be activated. Day/night switchover. Blocking object.
Send brightness values cyclically or in the event of a change.
Brightness-independent presence output. A switch-on delay and a delay time can be parametrised. It is possible to send the current status cyclically depending on the status.
Brightness-independent absence output. A switch-on delay and a delay time can be parametrised. In this case the delay time passes as soon as someone enters the detection range. It is possible to send the current status cyclically depending on the status.
Manual actuation using IR remote control.
Technical data
KNX medium:
TP256
Angle of detection:
240°
Mounting height 2.50 m
Detection range facing forwards, max.:
approx. 16 m
Range at each side, max.:
approx. 16 m
Brightness value:
2 to 1000 lx
Protection class:
IP54
Ambient temperature:
-25 °C to +55 °C
Notes
Suitable for ceiling and wall mounting indoors and outdoors.
Optional: Remote control using IR remote control KNX.
Scope of supply
Covering panel for adapting the detection range is included in the scope of delivery.
Dimensions in mm
B 87
H 87
T 85
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.