0

Gira G1 without WLAN

Specification
Item no.
Room
Quantity
EAN
PU
PS
black glass
2087 05
4010337125327
1
white glass
2087 12
4010337125310
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

black glass
EAN 4010337125327
Item no. 2087 05PU 1
PS
white glass
EAN 4010337125310
Item no. 2087 12PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • A gesture-controlled multi-touch display is used for operation.
  • Connection and communication are via LAN or WLAN, depending on the variant.
  • Integrated speaker.
  • Integrated microphone with echo compensation.
  • Monoblock device with integrated power supply unit and RJ45 connection.
  • Quick start-up via the Gira Project Assistant (GPA) with optimised usage profiles for room or building operation.

Potential applications and combinations

  • As a multifunctional room operating device, the Gira G1 offers the following functions or combinations of functions:- Home station as SIP client- Home station for DCS IP gateway (2nd generation)- Internet service integration- Client for the following systems and servers: Gira HomeServer - Gira X1- Gira One

Features as a video home station

  • Camera changeover: specific selection of connected colour cameras.
  • Controlling the door opener.
  • Switching the ringing tone on and off.
  • Ringtone can be selected from a choice of 10 melodies.
  • Accepting calls.
  • Adjustment of ring tone and voice volume.
  • Internal calls.
  • Floor call can be triggered with auxiliary input.
  • Floor call can be triggered using the pushbutton sensor for KNX.

Properties as a home station with SIP client

  • Client function for SIP third-party systems from e.g. Comelit, TCS, SCHÜCO DCS Touch, 2N.
  • SIP calls can be made directly or via registry.
  • 64 internal calls possible, e.g. to the concierge.
  • Early Media support for video image

Integration of internet services

  • Gira weather service: display of the weather forecast for up to five cities (internet connection required).

Properties as a Gira HomeServer client

  • The Gira G1 can be used as a client in systems with a Gira HomeServer operating with version 4.13 of the Gira HomeServer Expert software or higher, depending on the configuration.
  • The Gira G1 shows the interface design of the Gira HomeServer. Almost all of the functions included as standard with the Gira HomeServer are supported, along with charts, cameras, the camera archive, messages, value displays and weather forecasts. The free visualisation can also be displayed.
  • Both the light and dark designs are supported and the user can switch between the two.
  • If the G1 is to be used solely as a room operating device, simplified parametrisation via the GPA is possible.
  • In addition, the G1 can be used as a home station at the same time. This function can be implemented as an SIP client or, for the Gira 2-wire door communication, via the DCS IP gateway.

Properties as a Gira X1 client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira X1.
  • Following activation, the Gira G1 shows the interface design of the Gira X1. Up to 500 Gira X1 functions can be supported.
  • In addition to the Gira X1 building control functions, the following functions are available in the Gira G1 when used as a Gira X1 client:- Direct function- Gira door communication- Online weather service

Properties as a Gira One server client

  • Depending on the configuration, the Gira G1 can also be used as a client in systems with a Gira One server.
  • Once activated, the Gira G1 displays the Gira interface of the Gira Smart Home App. Up to 250 Gira One devices can be displayed in this manner.
  • A maximum of 50 Gira G1 units can be used within one and the same Gira One project.
  • In addition to the building control devices, the following functions are available in the Gira G1 when used as a client on the Gira One server:- Direct function- Gira door communication- Online weather service.

Technical data

Power supplyPoE
PoE performance class 0DC 48 V PoE
PoE standardIEEE 802.3af
Network installationEthernet specification: Cat. 5e, Cat. 6, Cat. 6a, Cat. 7
Power consumption
Maximum8 W
Typical4 W
Connections
Network connectionRJ45
Auxiliary input for floor-call buttonPlug terminal, 5-wire cable set
Display
Diagonal17.78 cm (= 7″)
Number of colours16.7 M
Resolution800 x 1280 px, 216 ppi
Brightness340 cd/m2
Contrast ratio1:1000
Viewing angle>85° all round
Ambient temperature+5°C to +40°C
Proximity sensor
Rangemax. 40 cm
Detection range30° horizontal, 10° vertical
Protection classIP3XD
Dimensions
Profile heightW 114 x H 181 x D 15 mm
Installation depth18 mm

Notes

  • Suitable for indoor use only.
  • When planning the system, please observe the technical information on network planning in the device documentation.
  • Can be updated via the Gira Project Assistant (GPA).
  • Communication via LAN connection. No integrated WLAN.

Scope of delivery

  • Display module, mounting frame, 5-wire cable set, patch cord

Dimensions

Width114.00 mm
Height181.00 mm
Depth33.00 mm
Datenblatt


Ausschreibungstexte


Gira G1
Mounting instructions

Mounting instruction

Item no. 2087 05 2087 12 2066 05 2066 12

PDF, 962.14 KB

Download
Gira G1
Licence texts

Licensing Agreement

Item no. 2087 05 2087 12 2066 05 2066 12

ZIP, 6.31 MB

Download
Gira G1
Licence texts

Licensing Agreement

Item no. 2087 05 2087 12 2066 05 2066 12

ZIP, 5.75 MB

Download
Gira G1 (2. Generation) Firmwareupdate
Software

To perform the update the Gira Project Assistant from V 6.0 is required.

Item no. 2087 05 2087 12 2066 05 2066 12

ZIP, 478.23 MB

Download
Gira G1 (2nd generation)
Operating instructions

Operating instructions

Item no. 2087 05 2087 12 2066 05 2066 12

PDF, 2.01 MB

Download
Gira HomeServer Client start-up
Operating instructions

This document describes how to start up a Gira G1 (2nd generation) and set the parameters for the various applications.

Item no. 2087 05 2087 12 2066 05 2066 12 0529 00

PDF, 1.4 MB

Download
Gira Projekt Assistent (GPA)
Software

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1 and DCS-IP data interface. Please unzip the entire contents of the ZIP folder before installing the GPA!

ZIP, 2.56 GB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 239.03 KB

Download
Temperature sensor module for Gira G1
Mounting instructions

Mounting instruction

Item no. 2092 05 2092 12

PDF, 97.63 KB

Download
Gira G1
Mounting instructions

Mounting instruction

Item no. 2087 05 2087 12 2066 05 2066 12

PDF, 962.14 KB

Download
Gira G1
Licence texts

Licensing Agreement

Item no. 2087 05 2087 12 2066 05 2066 12

ZIP, 6.31 MB

Download
Gira G1
Licence texts

Licensing Agreement

Item no. 2087 05 2087 12 2066 05 2066 12

ZIP, 5.75 MB

Download
Gira G1 (2. Generation) Firmwareupdate
Software

To perform the update the Gira Project Assistant from V 6.0 is required.

Item no. 2087 05 2087 12 2066 05 2066 12

ZIP, 478.23 MB

Download
Gira G1 (2nd generation)
Operating instructions

Operating instructions

Item no. 2087 05 2087 12 2066 05 2066 12

PDF, 2.01 MB

Download
Gira HomeServer Client start-up
Operating instructions

This document describes how to start up a Gira G1 (2nd generation) and set the parameters for the various applications.

Item no. 2087 05 2087 12 2066 05 2066 12 0529 00

PDF, 1.4 MB

Download
Gira Projekt Assistent (GPA)
Software

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1 and DCS-IP data interface. Please unzip the entire contents of the ZIP folder before installing the GPA!

ZIP, 2.56 GB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 239.03 KB

Download
Temperature sensor module for Gira G1
Mounting instructions

Mounting instruction

Item no. 2092 05 2092 12

PDF, 97.63 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database