0

System 3000 universal LED dimming insert Komfort

Specification
Item no.
Room
Quantity
EAN
PU
PS
5401 00
4010337048268
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337048268
Item no. 5401 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Connecting auxiliary units is possible.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on brightness can be saved permanently.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Hotel card function can be activated: Light switches “On” following power interruption (from index level 02).
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with or without a neutral conductor connection.
  • Pushbutton dimmer.

Combination with RF Multi operating top unit, 1-gang / 2-gang for KNX

  • Dimming actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Insert function selection:Dimming behaviour and dimming characteristics can be set, soft-on and soft-off function, fading function, staircase light function with switch-off pre-warning, scene function (16 scenes), disable function, time delays.Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.
  • Maximum brightness can be set (from index I06).

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standby0.1 to 0.5 W
Connected load at 25 °C
HV LED lamps (leading edge)typically 3 to 100 W
HV LED lamps (trailing edge)typically 3 to 400 W
Compact fluorescent lamptypically 3 to 100 W
Light bulbs20 to 420 W
HV halogen lamps20 to 420 W
Tronic transformers20 to 420 W
Electronic transformer with LV LED (leading edge)typically 20 to 100 W
Electronic transformer with LV LED (trailing edge)typically 20 to 200 W
Wound electronic transformer20 to 420 VA
Wound transformer with NV-LEDtypically 20 to 100 VA
Auxiliary units
Non-illuminated mechanical push buttonsunlimited
2-wire auxiliary insertunlimited
3-wire auxiliary insertmax. 10
Cable length
LoadMax. 100 m
Auxiliary unitMax. 100 m
Installation depth24 mm
Installationin device box in accordance with DIN 49073
Ambient temperature-5 °C to +45 °C

Notes

  • In principle, it is possible to operate the dimmer without connecting the neutral conductor, but some LED and CFLi light sources make the neutral conductor connection necessary to avoid flickering.
  • Operation without a neutral conductor increases the minimum load for light bulbs, HV halogen lamps, Tronic transformers and wound transformers to 50 W.
  • Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure specified by the manufacturer.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 540100

RFA, 440 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 540100

IFC, 14.71 KB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Universal LED dimming insert Komfort
Operating instructions

Operating instructions, up to index I05.

Item no. 5401 00

PDF, 467.45 KB

Download
Universal LED dimming insert Komfort
Operating instructions

Operating instructions, from index I06.

Item no. 5401 00

PDF, 1.39 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database