Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Pushbutton sensor 2, 3-gang 24 V zero-voltage with inscription space


clear / pure white glossy
Order no. 2003 100
EAN 4010337047971
Packing unit 1
PS 02

stainless steel
Order no. 2003 600
EAN 4010337020363
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

    Pushbutton sensor 2 for connection to 24 V control systems

    • Three rockers with two red LEDs each for status display.
    • Disassembly safeguard by screw connection.
    • Backlighting.
    • Connection of six buttons, six LEDs, and backlighting via the terminal block on the rear.

    Technical data

    Rated voltage of each button:
    AC/DC 24 V SELV

    Load capacity of each button:
    max. 20 mA

    Rated voltage of each LED:
    DC 24 V SELV

    Load capacity of each LED:
    1 mA

    Connection:
    2 x 9-pole terminal block

    Connections:
    Ø max. 0.8 mm

    Installation depth:
    25 mm

    Ambient temperature:
    -5 °C to +45 °C

    Notes

    • Suitable for SELV circuits only.
    • Can also be connected with illumination.
    • Professional labelling with the Gira Inscription Service www.marking.gira.com.

    Scope of supply

    • Blank inscription labels included.

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database


    Data sheet

    Load
    Order no.
    File format
    PDF
    File size

    Advertisement text

    Load
    Order no.
    File format
    TXT
    File size

    Revit file

    Load
    Order no.
    2003100
    File format
    RFA
    File size
    568 Kb

    IFC file

    Load
    Order no.
    2003100
    File format
    RFA
    File size
    28 Kb

    Touch sensor 2, 24 V potential-free, single and triple
    Operating instructions

    Operating instructions.

    Load
    Order no.
    2001 ..
    2003 ..
    File format
    PDF
    File size
    90 Kb

    Touch sensor 2, 24 V potential-free, single and triple
    Operating instructions

    Operating instructions.

    Load
    Order no.
    2001 ..
    2003 ..
    File format
    PDF
    File size
    90 Kb

    Parts list

    0 items
    To the parts list