Pushbutton sensor 2, 3-gang 24 V zero-voltage with inscription space clear / pure white glossy
2003 100
4010337047971
1
stainless steel
2003 600
4010337020363
1
Price system (PS) not equal to 1, 14 = reduced discount. Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount. Note: For legal reasons, some products are not available in certain countries.
Features Pushbutton sensor 2 for connection to 24 V control systems Three rockers with two red LEDs for status display each. Safeguarded from disassembly because it is screw-fastened. Connection of six buttons, six LEDs, and backlighting using terminal block on the rear. Technical data Rated voltage of each push button AC/DC 24 V SELV Load capacity of each push button max. 20 mA Rated voltage of each LED DC 24 V SELV Load capacity of each LED 1 mA Connection 2 x terminal block, 9-pole Connection cross section 0.4 to 0.8 mm single-wire Installation depth 25 mm Ambient temperature -5 °C to +45 °C
Notes Suitable for SELV circuits only. Can also be connected to be illuminated. Professional inscription by the Gira inscription servicewww.beschriftung.gira.de . Scope of delivery Plain inscription labels included. Revit Datei für BIM (Building Information Modeling)
Item no. 2003100
RFA, 568 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 2003100
IFC, 27.35 KB
Pushbutton sensor 2, 24 V zero-voltage with inscription space EC Declaration of conformity
Item no. 2001 100
2001 600
2003 100
2003 600
PDF, 127.99 KB
Touch sensor 2, 24 V potential-free, single and triple Operating instructions.
Item no. 2001 ..
2003 ..
PDF, 89.82 KB
More images in the media database The media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database
Create an inscription for your Gira products online Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.
Go to inscriptions