Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

System 3000 universal LED rotary dimming insert Komfort


Order no. 2455 00
EAN 4010337031413
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lamps, dimmable inductive transformers for halogen or LED lamps, HV LED or compact fluorescent lamps.
  • Connecting auxiliary units is possible.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.
  • Bulb-saving switch-on.
  • Switch-on brightness can be saved permanently.
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Hotel card function can be activated: Light switches “On” after interruption to power supply (from In 01).
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with and without neutral conductor connection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.35 W

Connected load at 25 °C
HV LED lamps (leading edge):
typ. 3 to 100 W
HV LED lamps (trailing edge):
typically 3 to 400 W
Compact fluorescent lamp:
typ. 3 to 100 W
Light bulbs:
20 to 420 W
HV halogen lamps:
20 to 420 W
Gira tronic transformers:
20 to 420 W
Electronic transformer with LV LED (leading edge):
typically 20 to 100 W
Electronic transformer with LV LED (trailing edge):
typically 20 to 200 W
Wound transformer:
20 to 420 VA
Wound transformer with NV-LED:
typically 20 to 100 VA

Auxiliary inputs
Non-illuminated mechanical buttons:
unlimited
Auxiliary insert, 2-wire:
unlimited
Auxiliary insert, 3-wire:
max. 10

Cable length
Auxiliary unit:
max. 100 m
Load:
max. 100 m

Installation:
in device box pursuant to DIN 49073

Installation depth:
24 mm

Connections
Single-wire:
max. 4 mm²
Fine-wire without ferrule:
max. 4 mm²
Fine-wire with ferrule:
max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Notes

  • In general, operating the dimmer without connecting a neutral conductor is possible, although some LED and CFLi light sources require the neutral conductor connection to prevent flickering.
  • For operation without a neutral conductor, the minimum load for light bulbs, HV halogen lamps, Gira Tronic transformers, and wound transformers increases to 50 W.
  • Electronic transformers and ballast devices for LED lamps can be operated with the dimming procedure stated by the manufacturer.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Universal LED rotary dimming insert Komfort
Operating instructions

Operating instructions.

Load
Order no.
2455 00
File format
PDF
File size
520 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Universal LED rotary dimming insert Komfort
Operating instructions

Operating instructions.

Load
Order no.
2455 00
File format
PDF
File size
520 Kb

Parts list

0 items
To the parts list