0

Area or line coupler for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
2123 00
4010337125686
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337125686
Item no. 2123 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Provides a data link between two KNX lines/segments/areas and ensures galvanic isolation between these lines/segments/areas.
  • Can be operated as an area coupler, line coupler, segment coupler or amplifier by addressing.
  • Use as a segment coupler to extend a line with additional line segments, with a filter table configurable for the line segment.
  • Filter functions for group telegrams and physically addressed telegrams can be configured separately in the ETS.
  • Manual operation to deactivate the filter functions (separately for group telegrams and physically addressed telegrams).
  • Indication of the current operating mode and status of the filter functions via multi-coloured status LEDs.
  • Filtering, forwarding and blocking of encrypted and unencrypted telegrams regardless of start-up as a KNX Data Secure product.
  • Secure proxy for connecting an unencrypted and encrypted line (e.g. in use between a building (unencrypted line) and the outside (encrypted line)) or when using two devices to create a secure bridge between two unencrypted lines.
  • Automatic setting of the functionality as a secure proxy in ETS6 after secure start-up using a device certificate.
  • Configuration and start-up of the device from ETS 5 from version 5.7.7 when used as an area coupler, line coupler, or amplifier. With ETS 6 from version 6.1.0 (recommended), additional use as a segment coupler or secure proxy.

Technical data

KNX mediumTP256
Rated voltage
KNXDC 21 to 32 V SELV
KNX current consumption
higher-level line9 mA
lower-level line5 mA
Connections
KNXConnection and junction terminal
Ambient temperature-5 °C to +45 °C

Notes

  • KNX Data Secure compatible.
  • Firmware can be updated using the Gira ETS Service App (additional software).

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)1
Data sheet

Advertisement text

Area or line coupler

Operating instructions.

Item no. 2123 00

PDF, 864.79 KB

Download
Area or line coupler

Technical documentation.

Item no. 2123 00

PDF, 646.44 KB

Download
Area or line coupler

from ETS5.7.7

Item no. 2123 00

ZIP, 647.08 KB

Download
Area or line coupler for KNX

PSTI Statement of Compliance

Item no. 2123 00

PDF, 280.83 KB

Download
Area or line coupler for KNX

EC Declaration of conformity

Item no. 2123 00

PDF, 169.59 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database