Electronic potentiometer insert for 1–10 V control input
Switching function

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0309 00
0309 00
EAN 4010337309000
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Electronic potentiometer with switching function for electronic ballasts or Tronic transformers with 1 – 10 V control input.
  • Pressing the operating knob switches the electronic ballasts on and off.
  • Rotating adjusts the brightness.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

1 – 10 V interface
Control voltage:
0.5 to 10 V
Control current:
max. 50 mA

Switching current
Ohmic:
6 A
Capacitive:
6 A (70 µF)

Installation depth:
32 mm

Connections
maximum:
4 mm²

Ambient temperature:
+5 °C to +45 °C

Scope of supply

  • Fuse is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Electronic potentiometer, 1–10 V
Operating instructions

Operating manual.

Order no. 0308 00
0309 00

PDF, 374 Kb

Load


Electronic potentiometer, 1–10 V
Operating instructions

Operating manual.

Order no. 0308 00
0309 00

PDF, 374 Kb

Load


Ordering info Features Downloads