Insert Potentiom. ctrl.input 1 - 10 V swit.fct [030900] Electronic potentiometer insert for 1–10 V control input Switching function Other electronics Features: - Electronic potentiometer with switching function for electronic ballasts or Tronic transformers with 1 – 10 V control input. - Pressing the operating knob switches the electronic ballasts on and off. - Rotating adjusts the brightness. Technical data: Rated voltage: AC 230 V, 50/60 Hz 1 – 10 V interface - Control voltage: 0.5 to 10 V - Control current: max. 50 mA Switching current - Ohmic: 6 A - Capacitive: 6 A (70 µF) Installation depth: 32 mm Connections - maximum: 4 mm² Ambient temperature: +5 °C to +45 °C Scope of supply: - Fuse is included in the scope of supply. Make: Gira Order No. 0309 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx