0

HDMI and SAT F jack insert Gender changer

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5675 03
4010337461760
1/5
black matt
5675 10
4010337461777
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337461760
Item no. 5675 03PU 1/5
PS
black matt
EAN 4010337461777
Item no. 5675 10PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Installation depth
Gender changermind. 20 mm
Wave impedance for SAT75 Ω
For internal conductorsØ 0.6 to 1 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Datenblatt

Ausschreibungstexte

HDMI and SAT F jack insert Gender changer

EC Declaration of conformity

Item no. 5675 01 5675 03 5675 10

PDF, 52.67 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database