0

Cinch audio insert Breakout cable

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5633 03
4010337460350
1
black matt
5633 10
4010337460367
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337460350
Item no. 5633 03PU 1
PS
black matt
EAN 4010337460367
Item no. 5633 10PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Installation depth
Breakout cablemind. 40 mm
Wave impedance for breakout cable75 Ω
Length of the breakout cable200 mm

Notes

  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Datenblatt

Ausschreibungstexte

Cinch audio insert Breakout cable

EC Declaration of conformity

Item no. 5633 01 5633 03 5633 10

PDF, 169.95 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
Kommunikationstechnik

Übersicht Technische Daten.

PDF, 100.74 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database