0

BNC insert, 2-gang Crimp connection

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5630 03
4010337460251
1/5
black matt
5630 10
4010337460268
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337460251
Item no. 5630 03PU 1/5
PS
black matt
EAN 4010337460268
Item no. 5630 10PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Technical data

Wave impedance50 Ω
Installation depth25 mm

Notes

  • Not suitable for mounting frames with hinged covers.
  • For screw attachment only.
  • Important! Observe construction space for plug and bending radii.
  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.
  • When these plug-and-socket devices are used, there is a power limit of 15 watts for connected devices.
  • Recommended installation:
    Kaiser electronic boxes
    Flush-mounted installation: Kaiser order no.:1068-02
    Cavity mounting: Kaiser order no.:9062-94
    Concrete installation: Kaiser order no.:1268-40
Data sheet

Advertisement text

BNC insert, 2-gang Crimp connection

EC Declaration of conformity

Item no. 5630 01 5630 03 5630 10

PDF, 172.45 KB

Download
Kommunikationstechnik

Einbautiefen für Geräte.

PDF, 276.81 KB

Download
Kommunikationstechnik

Übersicht Technische Daten.

PDF, 100.74 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database