The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.
Individually adaptable modular system The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules. With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.
High-quality materials The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.
Easy and phased installation The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.
Individual inscription options Call button modules and info modules can be labelled individually via the Gira inscription service.
Features
Keypad as an access control system with a capacitive and therefore wear-free key field with glass surface.
Startup and administration on the device.
No recognisable wear on frequently used number combinations.
Use as a stand-alone device with Gira DCS switching actuators or in combination with the Gira door communication system as a door call system for buildings with several residential units.
Special button "C": Deleting an incorrect entry.
Special button "Key": Direct door opening when the correct code has been entered.
Special button "Bell": Specific selection of home stations in large facilities.
Special button "F": Switching functions with switching actuators from the Gira door communication system.
Homogeneous white LED lighting of the numbers and special characters at night.
Master PIN number provided on included sealed safety card if Administrator PIN number is lost.
The keypad can manage up to 255 codes.
Up to 12-digit codes are possible.
Deactivatable audible feedback when buttons are pressed.
3-colour LED status display when programming and during operation.
Inputs and outputs
Connector strip connection cable for Gira door communication system.
Technical data
Power supply
System
Flat ribbon cable, 10-pole
2-wire bus
via control device or via AS (DC 24 V 300 mA)
Power consumption
Maximum
1 W
Standby mode
700 mW with lighting
Connections
2-wire bus
1 x plug terminal
Additional power supply
1 x plug terminal
System
2 x connector strip
Resistance to EMD
Approx. 16 kV
Protection class
IP54
Ambient temperature
-25 °C to +70 °C
More links
The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects. More