System 106 call-button cover plate, 3-gang for call-button module
stainless steel
5543 920
4010337022657
1
aluminium
5543 926
4010337022640
-
-
traffic white (laquered)
5543 902
4010337022633
1
stainless steel V4A
5543 914
4010337092094
1
bronze
5543 921
4010337100966
1
black matt (lacquered)
5543 925
4010337100805
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Dimensions |
| 3-gang | H 78.6 x W 105.5 mm |
Dimensions
| Width | 105.50 mm |
| Height | 23.35 mm |
System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions
Operating instructions
Item no. 5541 ..
5542 ..
5543 ..
5547 ..
5549 ..
PDF, 767.46 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database