System 106 call-button cover plate, 1-gang for call-button module
stainless steel
5541 920
4010337022749
1
aluminium
5541 926
4010337022732
-
-
aluminium (anodised)
5541 916
4010337138150
1
traffic white (laquered)
5541 902
4010337022695
1
stainless steel V4A
5541 914
4010337092070
1
bronze
5541 921
4010337100942
1
black matt (lacquered)
5541 925
4010337100782
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Dimensions |
| 1-gang | H 25.3 x W 105.5 mm |
Dimensions
| Width | 105.50 mm |
| Height | 23.35 mm |
System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions
Operating instructions
Item no. 5541 ..
5542 ..
5543 ..
5547 ..
5549 ..
PDF, 767.46 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database