0

System 3000 room temperature controller Display System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5393 70
4010337118664
1/5
pure white matt (lacquered)
5393 72
4010337118671
1/5
anthracite (lacquered)
5393 73
4010337118640
1/5
black matt (lacquered)
5393 74
4010337118688
1/5
grey matt (lacquered)
5393 76
4010337118657
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337118664
Item no. 5393 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337118671
Item no. 5393 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337118640
Item no. 5393 73PU 1/5
PS
black matt (lacquered)
EAN 4010337118688
Item no. 5393 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337118657
Item no. 5393 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Operation via capacitive sensor surface.
  • Manual and time-controlled room temperature regulation.
  • The current time can be stored as a switching time, quick programming.
  • Automatic summer/winter time switchover, deactivatable.
  • Timer with three memory areas. For each memory area comfort and lowering time for Mon-Fri and Sat+Sun.
  • Setting of a comfort, reduction, cooling and frost protection temperature.
  • Controller output: Pulse width modulation (PWM) or 2-point control.
  • Heating optimisation (the temperature is reached at the set time).
  • Adaptation to valves (normally open or normally closed).
  • Activation of cooling mode via the insert.
  • Supports internal and external temperature sensors.
  • Temperature drop detection.
  • Operation lock.
  • Valve protection function.
  • The display switches off after 2 minutes, permanent display of the current time is possible.
  • The combination of the top unit 5394xx with 540700 is only possible for I05 (index) or higher.

Technical data

Accuracy per month± 10 s
Power reserveapprox. 4 h
Ambient temperature-5 °C to +45 °C
Data sheet

Advertisement text

Gira System 3000

System basics

PDF, 9.54 MB

Download
Room temperature controller Display, Room temperature controller BT

Operating instructions.

Item no. 5393 .. 5394 ..

PDF, 627.25 KB

Download
System 3000 room temperature controller BT System 55

EC Declaration of conformity

Item no. 5393 005 5393 01 5393 015 5393 03 5393 26 5393 27 5393 28 5393 70 5393 72 5393 73 5393 74 5393 76 5393 112 5393 600

PDF, 175.07 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database