0

System 3000 operating top unit BT arrow symbols System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5382 01
4010337122524
1/5
02
pure white glossy
5382 03
4010337122531
1/5
02
pure white matt
5382 27
4010337122593
1/5
02
anthracite
5382 28
4010337122609
1/5
02
colour aluminium
5382 26
4010337122579
1/5
02
black matt
5382 005
4010337122616
1/5
02
grey matt
5382 015
4010337122623
1/5
02
stainless steel
5382 600
4010337122630
1/5
02

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337122524
Item no. 5382 01PU 1/5
PS 02
pure white glossy
EAN 4010337122531
Item no. 5382 03PU 1/5
PS 02
pure white matt
EAN 4010337122593
Item no. 5382 27PU 1/5
PS 02
anthracite
EAN 4010337122609
Item no. 5382 28PU 1/5
PS 02
colour aluminium
EAN 4010337122579
Item no. 5382 26PU 1/5
PS 02
black matt
EAN 4010337122616
Item no. 5382 005PU 1/5
PS 02
grey matt
EAN 4010337122623
Item no. 5382 015PU 1/5
PS 02
stainless steel
EAN 4010337122630
Item no. 5382 600PU 1/5
PS 02

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Functions on the top unit

  • Operation of hangings and lighting.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.

Functions with the Gira System 3000 app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Activate/deactivate automatic mode.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration.
  • Save a curtain position, curtain runtime, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.

Technical data

Accuracy
Per month± 10 s
Power reserveapprox. 4 h
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira System 3000 app.
Datenblatt


Ausschreibungstexte


Blind timer and timer BT, Operating top unit BT
Operating instructions

Operating instructions.

Item no. 5367 .. 5381 .. 5368 .. 5382 ..

PDF, 190.15 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.07 KB

Download
Blind timer and timer BT, Operating top unit BT
Operating instructions

Operating instructions.

Item no. 5367 .. 5381 .. 5368 .. 5382 ..

PDF, 190.15 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 280.07 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database