0

System 3000 blind timer and timer BT System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5381 01
4010337122302
1/5
pure white glossy
5381 03
4010337122319
1/5
pure white matt
5381 27
4010337122333
1/5
anthracite
5381 28
4010337122340
1/5
colour aluminium
5381 26
4010337122326
1/5
black matt
5381 005
4010337122357
1/5
grey matt
5381 015
4010337122364
1/5
stainless steel
5381 600
4010337122371
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337122302
Item no. 5381 01PU 1/5
PS
pure white glossy
EAN 4010337122319
Item no. 5381 03PU 1/5
PS
pure white matt
EAN 4010337122333
Item no. 5381 27PU 1/5
PS
anthracite
EAN 4010337122340
Item no. 5381 28PU 1/5
PS
colour aluminium
EAN 4010337122326
Item no. 5381 26PU 1/5
PS
black matt
EAN 4010337122357
Item no. 5381 005PU 1/5
PS
grey matt
EAN 4010337122364
Item no. 5381 015PU 1/5
PS
stainless steel
EAN 4010337122371
Item no. 5381 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Functions on the top unit

  • Operation of hangings and lighting.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • Activate/deactivate automatic mode.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Functions with the Gira System 3000 app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration.
  • Save a curtain position, curtain runtime, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.
  • Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®.

Technical data

Accuracy
Per month± 10 s
Power reserveapprox. 4 h
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira System 3000 app.
Datenblatt

Ausschreibungstexte

Blind timer and timer BT, Operating top unit BT

Operating instructions.

Item no. 5367 .. 5381 .. 5368 .. 5382 ..

PDF, 190.15 KB

Download
S3000 blind timer/timer BT System 55

PSTI Statement of Compliance

Item no. 5381 005 5381 01 5381 015 5381 03 5381 26 5381 27 5381 28 5381 70 5381 72 5381 73 5381 74 5381 76 5381 112 5381 600

PDF, 265.64 KB

Download
System 3000 blind timer and timer BT

EC Declaration of conformity

Item no. 5381 005 5381 01 5381 015 5381 03 5381 26 5381 27 5381 28 5381 70 5381 72 5381 73 5381 74 5381 76 5381 112 5381 600

PDF, 202.55 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database