0

System 3000 motion detector top unit 1.10 m Standard with DT System 70

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5379 112
4010337124870
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 08/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337124870
Item no. 5379 112PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 08/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • Adjustable delay time
  • Adjustable brightness threshold.
  • Sensitivity fixed at 75%.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.

Technical data

Angle of detection180°
Delay time
adjustable10 s to 30 min
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity
permanently set to75%
Protection class
System 55, System 70IP20
TX_44IP44
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Ambient temperature-20 °C to +45 °C

Notes

  • The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.

Scope of delivery

  • Clip-on panel to limit the detection range is included with delivery.
Data sheet

Advertisement text

Motion detector top unit 1.10 m / 2,20 m Standard

User manual.

Item no. 5373 .. 5375 .. 5379 ..

PDF, 3.51 MB

Download
System 3000 motion detector top unit 1.10 m Standard with DT

EC Declaration of conformity

Item no. 5379 005 5379 01 5379 015 5379 03 5379 26 5379 27 5379 28 5379 65 5379 66 5379 67 5379 70 5379 72 5379 73 5379 74 5379 76 5379 112 5379 600

PDF, 190.07 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database