0

System 3000 motion detector top unit 1.10 m Komfort BT System 70

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5374 112
4010337049562
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 08/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337049562
Item no. 5374 112PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 08/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • If a System 3000 auxiliary insert with operating top unit or mechanical button is connected to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Device facilitates manual switchover between automatic, always-on and always-off.

With System 3000 switching insert

  • Short-term operation

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.
  • Basic light function.
  • Night light function.

Functions with the Gira System 3000 app

  • Set the brightness threshold.
  • Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %).
  • Set the delay time.
  • Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours.
  • Presence simulation.
  • Switch-off pre-warning.
  • Day mode.
  • Walking test.
  • Time-switch function.
  • Alarm function.

Technical data

Angle of detection180°
Brightness value
adjustableapprox. 5 to 500 lx
fixedDay mode
Sensitivity0, 25, 50, 75, 100%
Protection class
System 55, Gira F100IP20
TX_44IP44
Delay time10 s bis 60 min
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-20 °C to +45 °C

Notes

  • The detection field has a horizontal alignment and may not find a limit when used outdoors. For this reason, ensure that the installation location is suitable for outdoor use or use the 2.20 m motion detector top unit.

Scope of delivery

  • Clip-on panel to limit the detection range is included with delivery.
Data sheet

Advertisement text

Gira Bluetooth app

Operating instructions.

PDF, 1.42 MB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
Motion detector top unit 1.10 m / 2,20 m Komfort BT

User manual.

Item no. 5374 .. 5376 ..

PDF, 1.89 MB

Download
System 3000 motion detector top unit 1.10 m Komfort BT

PSTI Statement of Compliance

Item no. 5374 005 5374 01 5374 015 5374 03 5374 26 5374 27 5374 28 5374 65 5374 66 5374 67 5374 70 5374 72 5374 73 5374 74 5374 76 5374 112 5374 600

PDF, 237.22 KB

Download
System 3000 motion detector top unit 1.10 m Komfort BT

EC Declaration of conformity

Item no. 5374 005 5374 01 5374 015 5374 03 5374 26 5374 27 5374 28 5374 65 5374 66 5374 67 5374 70 5374 72 5374 73 5374 74 5374 76 5374 112 5374 600

PDF, 166.17 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database