0

Rocker, 1-gang blank with control window System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5371 70
4010337127314
1/5
pure white matt (lacquered)
5371 72
4010337127321
1/5
anthracite (lacquered)
5371 73
4010337127345
1/5
black matt (lacquered)
5371 74
4010337127338
1/5
grey matt (lacquered)
5371 76
4010337127352
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337127314
Item no. 5371 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337127321
Item no. 5371 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337127345
Item no. 5371 73PU 1/5
PS
black matt (lacquered)
EAN 4010337127338
Item no. 5371 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337127352
Item no. 5371 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Button for operating the Gira One system.
  • Integrated temperature sensor for measuring the room temperature.
  • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
  • Encrypted data transfer between the Gira One devices.

Operating functions

  • Switching of devices, such as lights, socket outlets or pumps.
  • Dimming of lights.
  • Operation of shading and ventilation devices (blinds, shutters, skylights, roof domes and awnings).
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Calling up of scene variants.
  • Use as a staircase button to activate the staircase function for switching and dimming devices.
  • Floor-call button when combined with the Gira G1.
  • Control of Sonos audio devices.
  • Controls Hue devices.
  • Control of eNet devices
  • Door or garage door opener function.
  • Boost function.

Room temperature

  • Temperature adjustment for the integrated temperature sensor.

LED display

  • Brightness value of the status LED can be set to 5 different levels, as well as off.
  • Colour of the status LED (red, green, blue) can be set.
  • Status LED function can be set depending on the rocker function: always OFF, always ON, actuation display or status display.

Technical data

Gira One MediumTwisted pair (TP),YCYM 2 x 2 x 0.8
Test voltage4 kV (KNX/EIB bus line)
ConnectionConnection and junction terminal
Protection classIII
Installation depth15 mm
Ambient temperature-5 °C to +50 °C
Current consumption8 - 12 mA

Notes

  • Can be updated via the Gira Project Assistant (GPA)
  • The rockers are optionally interchangeable with alternative versions.
Data sheet

Advertisement text

Alternative rockers

Instructions for assembly.

Item no. 5369 .. 5370 .. 5371 .. 5372 .. 5386 .. 5387 .. 5388 .. 5389 ..

PDF, 3.01 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database