0

System 3000 blind timer and timer BT arrow symbols System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5367 70
4010337118510
1/5
pure white matt (lacquered)
5367 72
4010337118527
1/5
anthracite (lacquered)
5367 73
4010337118497
1/5
black matt (lacquered)
5367 74
4010337118534
1/5
grey matt (lacquered)
5367 76
4010337118503
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337118510
Item no. 5367 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337118527
Item no. 5367 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337118497
Item no. 5367 73PU 1/5
PS
black matt (lacquered)
EAN 4010337118534
Item no. 5367 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337118503
Item no. 5367 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Functions on the top unit

  • Operation of hangings and lighting.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • Activate/deactivate automatic mode.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Functions with the Gira System 3000 app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration.
  • Save a curtain position, curtain runtime, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.
  • Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®.

Technical data

Accuracy
Per month± 10 s
Power reserveapprox. 4 h
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira System 3000 app.
Datenblatt


Ausschreibungstexte


Blind timer and timer BT, Operating top unit BT
Operating instructions

Operating instructions.

Item no. 5367 .. 5381 .. 5368 .. 5382 ..

PDF, 190.15 KB

Download
Gira Bluetooth app
Operating instructions

Operating instructions.

PDF, 1.42 MB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 236.95 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database