0

Pushbutton sensor 3 Basis, 3-gang for KNX with start-up rocker

Specification
Item no.
Room
Quantity
EAN
PU
PS
5113 00
4010337086826
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337086826
Item no. 5113 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation on bus coupler 3.
  • Safeguarded from disassembly because it is screw-fastened.
  • Rocker function: Switching, dimming, blind, value transmitter 1-byte, and scene auxiliary unit.
  • White operating LED.
  • Two red status LEDs per operating surface.
  • Inscription space illumination for rocker sets with inscription space.
  • Function of inscription space illumination and status LED can be configured.

Technical data

Ambient temperature-5 °C to +45 °C
Protection classIII

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Scope of delivery

  • Plain inscription labels included.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 511300

RFA, 496 KB

Download
IFC file for BIM (Building information modeling)

Item no. 511300

IFC, 43.18 KB

Download
Push button sensor 3 basic 1-/2-/3-gang

Technical documentation.

Item no. 5111 00 5112 00 5113 00

PDF, 1.82 MB

Download
Push button sensor 3 basic 1-2-/3-gang, Push button sensor 3 comfort 1-/2-/3-/4-/6-gang

Operating instructions.

Item no. 5111 00 5112 00 5113 00 5131 00 5132 00 5133 00 5134 00 5136 00

PDF, 1.18 MB

Download
Push button sensor 3 basic 3-gang

Product database from ETS3.0d, 437 KByte.

Item no. 5113 00

VD4, 436.34 KB

Download
Pushbutton sensor 3 Basis for KNX with start-up rocker

EC Declaration of conformity

Item no. 5111 00 5112 00 5113 00

PDF, 83.42 KB

Download
Pushbutton sensor 3 Basis, 3-gang for KNX with start-up rocker

PSTI Statement of Compliance

Item no. 5113 00

PDF, 281.71 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions