0

Pushbutton sensor 4.55 Plus, 1-gang/3-gang for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
white
5015 003
4010337132172
1
black
5015 050
4010337132196
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

white
EAN 4010337132172
Item no. 5015 003PU 1
PS
black
EAN 4010337132196
Item no. 5015 050PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Pushbutton sensor with integrated bus coupler, available in 1-gang/3-gang or 2-gang/4-gang variants, depending on the chosen rocker sets.
  • Pushbutton sensor with integrated display for displaying functions and status.
  • Rocker function or button function can be set for each operating surface.
  • Integrated temperature and humidity sensor.
  • Integrated proximity sensor, transmission of a telegram when approached.
  • Integrated orientation LED.
  • Alarm message with sound and warning (text).
  • User-defined colours for text and icons.
  • Screensaver that can show up to four elements (time, date etc.) on the display.

Rocker function

  • Switch (ON, OFF, CHANGE), dimming, scene auxiliary unit, blind and controller auxiliary unit.
  • Differentiation between long or short button press.
  • Dimming mode, start/stop or dimming in stages.
  • Retrieve/save scenes.
  • Controller auxiliary unit for operating mode switchover (comfort, standby, night) or setpoint adjustment.

Button function

  • Switch (ON, OFF, CHANGE), dimming, RGB switching/value transmission, RGBW switching/value transmission, colour temperature switching/value transmission, value transmitter, scene auxiliary unit, blind, shift register, 4-channel operation and colour temperature adjustment.
  • Dim colour temperature: this function is only available with the 2-gang, 3-gang and 4-gang pushbutton sensors.
  • RGB dimming. This function is only available with the 3-gang and 4-gang pushbutton sensors.
  • RGBW dimming. This function is only available with the 4-gang pushbutton sensor.
  • Differentiation between long or short button press.
  • Dimming mode, start/stop or dimming in stages.
  • Retrieve/save scenes.
  • Value transmitter (1-bit, 2-bit, 4-bit, 1-byte, 2-byte, 4-byte)

Two zero-voltage contacts

  • Connection of a Gira remote sensor (predefined values) or an NTC temperature sensor or switch, button, leakage sensor and condensation sensor.
  • Function: Response when closing or opening (ON, OFF, CHANGE) the contact, scene auxiliary unit (retrieve/save), string transmission (14-byte) and differentiation between long or short button press.

Display properties

  • Configurable colour display with text and/or icons.
  • 120 different icons can be selected.
  • Display brightness can be set to normal/night mode.
  • The lighting ambience can be set via the submenu.

Technical data

KNX mediumTP256
KNX current consumption8 to 14 mA
KNX connectionConnection and junction terminal
Number of inputs2
Length cable set25 cm, can be extended to max. 5 m
Protection classIII
Installation depth20.8 mm
Ambient temperature-5 °C to +45 °C
Relative humidity5 to 93 % (without condensation)

Notes

  • KNX Data Secure compatible.
  • Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).

Scope of delivery

  • KNX connection and junction terminal included in the scope of delivery.
  • 3-wire cable set included with delivery.
  • Support ring included with delivery.

Dimensions

Width76.80 mm
Height76.80 mm
Depth20.80 mm
Datenblatt

Ausschreibungstexte

Pushbutton sensor 4.55 Plus for KNX

Operating instructions.

Item no. 5015 .. 5016 ..

PDF, 1.37 MB

Download
Pushbutton sensor 4.55 Plus for KNX

Technical documentation.

Item no. 5015 .. 5016 ..

PDF, 2.63 MB

Download
Pushbutton sensor 4.55 Plus for KNX

Product database from ETS5.7.7

Item no. 5015 .. 5016 ..

ZIP, 1.68 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database