Pre-wired SCHUKO socket outlet, 2-gang 16 A 250 V~, including cover frame
cream white glossy
4925 01
4010337095408
1
pure white glossy
4925 03
4010337095446
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Scope of delivery
Including cover frame 2-gang and installation box.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database