Pre-wired SCHUKO socket outlet, 2-gang 16 A 250 V~, including cover frame
cream white glossy
4831 01
4010337095354
1/5
pure white glossy
4831 03
4010337095361
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Scope of delivery
Including cover frame 2-gang and installation box.
SCHUKO® socket outlet 2-gang 16 A 250 V~ pre-wired, including cover frame
EC Declaration of conformity
Item no. 4793 01
4793 03
4793 04
4821 01
4821 03
4831 01
4831 03
4921 02
4921 021
4921 023
4925 01
4925 02
4925 021
4925 023
4925 03
4931 02
4931 021
4931 023
4935 01
4935 02
4935 021
4935 023
4935 03
PDF, 72.81 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database