0

Pre-wired SCHUKO socket outlet, 2-gang 16 A 250 V~, including cover frame

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4821 01
4010337095330
1
pure white glossy
4821 03
4010337095347
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337095330
Item no. 4821 01PU 1
PS
pure white glossy
EAN 4010337095347
Item no. 4821 03PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Scope of delivery

  • Including cover frame 2-gang and installation box.
Datenblatt

Ausschreibungstexte

SCHUKO® socket outlet 2-gang 16 A 250 V~ pre-wired, including cover frame

EC Declaration of conformity

Item no. 4793 01 4793 03 4793 04 4821 01 4821 03 4831 01 4831 03 4921 02 4921 021 4921 023 4925 01 4925 02 4925 021 4925 023 4925 03 4931 02 4931 021 4931 023 4935 01 4935 02 4935 021 4935 023 4935 03

PDF, 72.81 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database