SCHUKO double socket outlet 16 A 250 V~ horizontal with hinged cover Pre-wired
grey
4781 30
4010337092704
1/5/50
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Conductors | Rigid and flexible |
SCHUKO® socket outlet 16 A 250 V~ with hinged cover
EC Declaration of conformity
Item no. 4440 30
4440 31
4440 35
4440 307
4440 309
4450 35
4450 357
4450 359
4560 30
4567 30
4567 35
4569 30
4780 30
4781 30
4789 30
PDF, 223.1 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database