0

WP SM

Specification
Item no.
Room
Quantity
EAN
PU
PS
grey
4485 35
4010337095880
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

grey
EAN 4010337095880
Item no. 4485 35PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • With screw terminals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Technical data

Connection cross section
for conductors from1.5 mm² to 2.5 mm²
ConductorsRigid and flexible

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.
Data sheet

Advertisement text

Socket outlet with earth pin 16 A 250 V~ and shutter surfaced-mounted IP44

EC Declaration of conformity

Item no. 4485 30 4485 35

PDF, 141.16 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database