0

SCHUKO socket outlet 16 A 250 V~ without mounting claws

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
4466 70
4010337117896
1/10
pure white matt (lacquered)
4466 72
4010337117902
1/5
anthracite (lacquered)
4466 73
4010337117872
1/5
black matt (lacquered)
4466 74
4010337117919
1/5
grey matt (lacquered)
4466 76
4010337117889
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337117896
Item no. 4466 70PU 1/10
PS
pure white matt (lacquered)
EAN 4010337117902
Item no. 4466 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337117872
Item no. 4466 73PU 1/5
PS
black matt (lacquered)
EAN 4010337117919
Item no. 4466 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337117889
Item no. 4466 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth32 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • With increased contact pressure of the grounding bar tested in compliance with T.N.O.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database