0

SCHUKO socket outlet 16 A 250 V~ without mounting claws System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4466 01
4010337095088
1/10
pure white glossy
4466 03
4010337095101
1/10
pure white matt
4466 27
4010337095125
1/10/100
anthracite
4466 28
4010337095132
1/10/100
colour aluminium
4466 26
4010337095118
1/10
black matt
4466 005
4010337095071
1/10/100
grey matt
4466 015
4010337095095
1/5
stainless steel
4466 600
4010337095149
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337095088
Item no. 4466 01PU 1/10
PS
pure white glossy
EAN 4010337095101
Item no. 4466 03PU 1/10
PS
pure white matt
EAN 4010337095125
Item no. 4466 27PU 1/10/100
PS
anthracite
EAN 4010337095132
Item no. 4466 28PU 1/10/100
PS
colour aluminium
EAN 4010337095118
Item no. 4466 26PU 1/10
PS
black matt
EAN 4010337095071
Item no. 4466 005PU 1/10/100
PS
grey matt
EAN 4010337095095
Item no. 4466 015PU 1/5
PS
stainless steel
EAN 4010337095149
Item no. 4466 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt

Ausschreibungstexte

Cradle to Cradle Certified

PDF, 453.76 KB

Download
SCHUKO socket outlet 16 A 250 V~

EC Declaration of conformity

Item no. 4157 01 4157 03 4158 01 4158 03 4188 005 4188 01 4188 015 4188 03 4188 26 4188 27 4188 28 4188 65 4188 66 4188 67 4188 70 4188 72 4188 73 4188 74 4188 76 4188 107 4188 108 4188 109 4188 112 4188 600 4188 603 4188 613 4188 707 4188 708 4188 709 4410 65 4410 66 4410 67 4410 600 4440 10 4440 11 4440 12 4440 13 4452 005 4452 01 4452 015 4452 03 4452 26 4452 27 4452 28 4452 107 4452 108 4452 109 4454 005 4454 01 4454 015 4454 03 4454 26 4454 27 4454 28 4454 65 4454 66 4454 67 4454 70 4454 72 4454 73 4454 74 4454 76 4454 107 4454 108 4454 109 4454 112 4454 600 4454 707 4454 708 4454 709 4455 107 4455 108 4455 109 4457 005 4457 01 4457 015 4457 03 4457 26 4457 27 4457 28 4457 70 4457 72 4457 73 4457 74 4457 76 4457 107 4457 108 4457 109 4457 112 4457 600 4458 005 4458 01 4458 015 4458 03 4458 26 4458 27 4458 28 4458 70 4458 72 4458 73 4458 74 4458 76 4466 00 4466 005 4466 01 4466 015 4466 03 4466 26 4466 27 4466 28 4466 70 4466 112 4466 600 4466 603 4466 613 4467 65 4467 66 4467 67 4569 30 4569 65 4569 66 4569 67 4789 10 4789 11 4789 12 4789 13

PDF, 85.9 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database