SCHUKO socket outlet 16 A 250 V~ with inscription space and increased contact protection (Safety Plus) with green cover
green glossy
4462 107
4010337123767
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Scope of delivery
Inscription label “EDV” is enclosed.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database